Info
Click. Watch. Learn.

See the new WZG 171518 thread milling cutter in action -

thread milling directly into the material without a core hole up to 67 HRC.

Click. Watch. Learn.
Hard milling reaches a new dimension with our latest line of milling cutters.
Click. Watch. Learn.
Find out about the new WZR 102520 high performance reamer for steels up to 65 HRC.
Click. Watch. Learn.
Check out the new HPC high-performance milling cutters - process reliability with highest performance.
Technical tip – Cutting data calculator
With the calculator from Meusburger the desired cutting data is calculated quickly and easily. Whether milling, drilling, threading or reaming, the calculator generates the optimal results. Discover all the features our calculator has to offer for yourself!
Technical tip – HPC milling cutters
See the advantages of the universal high-performance tool: no vibrations, very good surfaces, high cutting performance and feeds for a long service life.
Overview table and designation system for indexable inserts
With the Meusburger overview table, you can easily select the optimal indexable insert based on the machining type and the material to be machined.